![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AS Series Speed Controller Standard Type In-line Type
Field | Value | Value Details |
---|---|---|
Body Size | 3 | 3/8 Standard |
Thread Type | - | Metric thread(M3, M5);Rc |
Port Size | 03 | 3/8 |
Option | - | None |
Lock Nut Option | - | Hexagon Lock Nut |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
14143 | Valve |
![]() |
14144 | Spring |
![]() |
14147 | Seal |
![]() |
14282 | Spring |
![]() |
14283 | Valve |
![]() |
14284 | O-ring |
![]() |
1429138 | Valve Seat |
![]() |
142964-3 | U-Seal |
![]() |
143021 | O-ring |
![]() |
143022 | Valve |
![]() |
143023 | Spring |
![]() |
143145 | Valve |
![]() |
143146 | Spring |
![]() |
143147 | O-ring |
![]() |
9X7X1 | O-ring |
- | M-5G1 | Gasket |
![]() |
M-5N | Nipple |