![]() |
Product Part Number: |
Specifications: AS-FS Series Speed Controller With Indicator Elbow Type/Universal Type Body Size 2/3/4
●Stainless steel type
●The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
The value can be controlled with the indicator window.
●Larger push-lock type knob
●Improved reproducibility of flow rate
●Easier to insert and remove tubes
●Available with a restrictor (Made to order: -X214, -X21)
●The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
The value can be controlled with the indicator window.
●Larger push-lock type knob
●Improved reproducibility of flow rate
●Easier to insert and remove tubes
●Available with a restrictor (Made to order: -X214, -X21)
Field | Value | Value Details |
---|---|---|
Body Size | 2 | 1/8,1/4 |
Type | 2 | Elbow |
Control Type | 0 | Meter-out |
Indicator Window Direction | - | 0° |
Thread Type | G | G |
Port Size | 01 | 1/8 |
Applicable Tubing O.D. | 06 | Φ6 mm |
Seal | - | Without Sealant |
Made To Order | - | Standard |