Product Part Number: |
Specifications: AS□□□1F-D Series Speed Controller Adjustable by Flat Head Screwdriver With One-touch Fitting Elbow Type
●Flow adjustable by flat head screwdriver
●Prevention of an unnecessary manual operation
●Prevention of an unnecessary manual operation
Field | Value | Value Details |
---|---|---|
Body Size | 2 | 1/8,1/4 Standard |
Control Type | 0 | Meter-out |
Port Size | 01 | R1/8 |
Applicable Tubing O.D. | 06 | Φ6mm |
With Sealant | S | With Sealant |
Made To Order | - | Standard |