![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AS Series Speed Controller With One-touch Fittings In-line Type
●A panel mount type has been added. [New]
No tools required, Reduced installation work
●Reduces labor time
Easy to use push-lock type
Knob O.D.: Almost doubled
●Improved reproducibility of flow rate
●Lightweight: Weight reduced by approx. 27%
●The electroless nickel plating type is standardized.
No tools required, Reduced installation work
●Reduces labor time
Easy to use push-lock type
Knob O.D.: Almost doubled
●Improved reproducibility of flow rate
●Lightweight: Weight reduced by approx. 27%
●The electroless nickel plating type is standardized.
Field | Value | Value Details |
---|---|---|
Body Size | 200 | 1/8 Standard |
One-touch Fitting | F | With One-touch Fitting |
Applicable Tubing O.D. | 06 | Φ6 mm |
Push-lock Type | A | Push-lock Type |
Panel Mount Adapter | - | None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AS-20L | L-Bracket |
![]() |
AS-10D | DIN Rail Mounting Bracket |
![]() |
AS-32B | Bolt Assembly |
![]() |
AS-34B | Bolt Assembly |
![]() |
AS-36B | Bolt Assembly |
![]() |
AS-37B | Bolt Assembly |
![]() |
AS-38B | Bolt Assembly |