Product Information »
WEB Catalog
Image | Name | Series |
---|---|---|
![]() |
AS-X737 Series Speed Controller With One-touch Fitting All Metal Exterior | AS-X737 |
![]() |
AS2200·3200·4200-X785 Series Pilot Check Valve: Metal Body Type | AS2200/3200/4200-X785 |
![]() |
AS4201-X785 Series Pilot Check Valve: Metal Body Type | AS4201-X785 |
![]() |
AS2201·3201-X785 Series Pilot Check Valve: Metal Body Type | AS2201/3201-X785 |
![]() |
AS3000-X422 Series Speed Controller : Standard Type For Low Temp. Enviroments (-40℃) | AS |
![]() |
AS-X900 Series Flame Resistant (Equivalent To UL-94 Standard V-0) Speed Controller With One-touch Fittings In-line Type | AS-X |
![]() |
AS-X242-J Series Metal Knob Speed Controller with One-touch Fitting Elbow Type | AS |
![]() |
AS Series Speed Controller With One-touch Fitting/Elbow Type Body Size1 | AS |
![]() |
AS Series Speed Controller With One-touch Fitting Face Seal R,NPT Thread | AS |
![]() |
AS Series Speed Controller With One-touch Fitting Face Seal G Thread | AS |
![]() |
AS Series Speed Controller With One-touch Fitting/Elbow Type Body Size2.3.4 | AS |
![]() |
AS-FS Series Speed Controller With Indicator Elbow Type/Universal Type Body Size 2/3/4 | AS-FS |
![]() |
AS-FS Series Speed Controller With Indicator Elbow Type/Universal Type Body Size 1 | AS-FS |
![]() |
AS-SA-X778 Series Speed Controllers Custom-made Products | AS |
![]() |
AS Series Speed Controller With One-touch Fitting Universal Type | AS |
![]() |
AS Series Speed Controller With One-touch Fitting Elbow Type Fixed Throttle(No needle function) | AS |
![]() |
AS Series Speed Controller With One-touch Fitting Elbow Type | AS |
![]() |
AS Series Flame Resistant(Equivalent to UL-94 Standard V-0)Speed Controller With One-touch Fittings Elbow Type | AS |
![]() |
AS□□□□P Series Speed Controller with One-touch Fitting Plug-in Type | AS□□□□P |
![]() |
AS Series Speed Controller With One-touch Fitting Elbow Type (Metal Body) | AS |
![]() |
AS Series Speed Controller With One-touch Fittings In-line Type | AS |
![]() |
AS Series Speed Controller With One-touch Fittings In-line Type | AS |
![]() |
AS□□□1F-3 Series Speed Controller With One-touch Fittings In-line Type Panel Mount Type | AS□□□1F-3 |
![]() |
AS Series Speed Controller With Uni One-touch Fitting Universal Type | AS |
![]() |
AS Series Speed Controller With Uni One-touch Fitting Elbow Type | AS |
![]() |
ASD Series Dual Speed Controller With One-touch Fitting | ASD |
![]() |
AS Series Speed Controller Type Elbow Type Metal Body | AS |
![]() |
AS Series Speed Controller Standard Type Large Flow In-line Type | AS |
![]() |
AS Series Speed Controller Standard Type In-line Push Locking Type | AS |
![]() |
AS□□□□FE Series Speed Controller With Residual Pressure Release Valve With One-touch Fitting Elbow Type | AS□□□□FE |
![]() |
AS□□□□FE Series Speed Controller With Residual Pressure Release Valve With One-touch Fitting Universal Type | AS□□□□FE |
![]() |
AS□□□□E Series Speed Controller With Residual Pressure Release Valve Standard Type | AS□□□□E |
![]() |
AS-FG Series Speed Controller With One-touch Fittings Stainless Steel Series In-line Type | AS-FG |
![]() |
AS-FG Series Speed Controller With One-touch Fitting Stainless Steel Series Universal Type | AS-FG |
![]() |
AS-FG Series Speed Controller With One-touch Fitting Stainless Steel Series Elbow Type | AS-FG |
![]() |
AS□□□1F-T Series Tamper Proof Speed Controller With One-touch Fittings In-line Type | AS□□□1F-T |
![]() |
AS□2□0-T Series Tamper Proof Speed Controller Standard Type Elbow Type Metal Body | AS□2□0-T |
![]() |
AS□□□1F-T Series Tamper Proof Speed Controller With One-touch Fitting Elbow Type | AS□□□1F-T |
![]() |
AS□□□1F-T Series Tamper Proof Speed Controller With One-touch Fitting Universal Type | AS□□□1F-T |
![]() |
AS-FPQ/FPG Series Clean Speed Controller With One-touch Fitting Elbow Type | AS-FPQ/FPG |
![]() |
AS-FM Series Speed Controller For Low Speed Operation With One-touch Fitting In-line Type | AS-FM |
![]() |
AS-M Series Speed Controller For Low Speed Operation Standard Type Metal Body | AS-M |
![]() |
AS-FM Series Speed Controller For Low Speed Operation With One-touch Fitting Elbow Type Resin Body | AS-FM |
![]() |
AS-FM Series Speed Controller For Low Speed Operation With One-touch Fitting Universal Type Resin Body | AS-FM |
![]() |
AS□□□1F-D Series Speed Controller Adjustable by Flat Head Screwdriver With One-touch Fittings In-line Type | AS□□□1F-D |
![]() |
AS□2□0-D Series Speed Controller Adjustable by Flat Head Screwdriver Standard Type Elbow Type Metal Body | AS□2□0-D |
![]() |
AS□□□1F-D Series Speed Controller Adjustable by Flat Head Screwdriver With One-touch Fitting Elbow Type | AS□□□1F-D |
![]() |
AS□□□1F-D Series Speed Controller Adjustable by Flat Head Screwdriver With One-touch Fitting Universal Type | AS□□□1F-D |
![]() |
ASP Series Speed Controller With Pilot Check Valve With One-touch Fitting | ASP |
![]() |
ASN2 Series Metering Valve With Silencer | ASN2 |
![]() |
ASV Series Speed Exhaust Controller | ASV |
![]() |
ASS Series Extension Prevention System | ASS |
![]() |
ASQ Series Air Saving Valve Flow Valve | ASQ |
![]() |
ASR Series Air Saving Valve Pressure Valve | ASR |
![]() |
21-AS-FPQ/FPG Series Copper,Fluorine and Silicon-free + Low Particle Generation Clean Speed Controller With One-touch Fitting Elbow Type | 21-AS-FPQ/FPG |
![]() |
25A-MSQ Series Compatible With Secondary Batteries Rotary Table:Rack & Pinion Style High Precision Type Size:10,20,30,50 | 25A-MSQA |
![]() |
Speed Controller With One-touch Fitting Elbow Type For M3 For JCQ Series Φ12,Φ16 | AS |
![]() |
AS-FS Series Speed Controller With Indicator In-line Type | AS-FS |
![]() |
AS Series Speed Controller With One-touch Fittings In-line Type | AS |
![]() |
AS Series Speed Controller with Uni One-touch Fitting | AS |
![]() |
AS-FS Series Speed Controller With Indicator/Elbow Type: Uni Thread Type | AS-FS |
![]() |
AS Series Speed Controller Standard Type In-line Type | AS |
![]() |
AS-FG Series Speed Controller With One-touch Fitting Stainless Steel Type Elbow Type/Universal Type Body Size 2·3·4 | AS-FG |
![]() |
AS-FG Series Speed Controller With One-touch Fitting Stainless Steel Type Elbow Type/Universal Type Body Size 1 | AS-FG |
![]() |
AS-FSG Series Speed Controller With Indicator Stainless Steel Type Elbow Type/Universal Type Body Size 2/3/4 | AS-FSG |
![]() |
AS-FSG Series Speed Controller With Indicator Stainless Steel Type Elbow Type/Universal Type Body Size 1 | AS-FSG |
![]() |
ASG Series Speed Controller Stainless Steel (Elbow Type) | ASG |
![]() |
AS-FG Series Speed Controller With One-touch Fittings Stainless Steel Series In-line Type | AS-FG |
![]() |
AS-FSG Series Speed Controller With Indicator Stainless Steel Series In-line Type | AS-FSG |
![]() |
AS□2□1F-W2D Series Flame Resistant (Equivalent to UL-94 Standard V-0) Flat Head Screwdriver Adjustable Speed Controller With One-touch Fitting | AS□2□1F-W2D |
![]() |
AS-R/AS-Q Series Air Saving Speed Controller With Pressure Reduction Function/With Rapid Supply And Exhaust Function | AS-R/AS-Q |
![]() |
AS-FM/FC Series Speed Controller With One-touch Fittings Elbow Type/Universal Type Push-lock Type Body Size 1 | AS-FM/FC |
![]() |
AS-FM/FC Series Speed Controller With One-touch Fittings In-line Type Push-lock Type | AS-FM/FC |
![]() |
AS-FSM/FSC Series Speed Controller With Indicator Elbow Type/Universal Type Body Size 2 | AS |
![]() |
AS-FSM/FSC Series Speed Controller With Indicator Elbow Type/Universal Type Body Size 1 | AS |
![]() |
AS-FM/FC Series Speed Controller With One-touch Fittings Elbow Type/Universal Type Push-lock Type Body Size 2 | AS-FM/FC |
![]() |
AS-FSM/FSC Series Speed Controller with Indicator In-line Type | AS |
![]() |
AS-DPX00042 Series Exhaust Flow Control Valve With Indicator | AS |
![]() |
AS-X800 Series Speed Controller/In-line Type Stainless Steel 316 And Special Temperature Environment (-45°C) Specifications | AS |
![]() |
AS-X750 Series Speed Controller/In-line Type | AS |
![]() |
AS-X747 Series Throttle Valve Elbow Type | AS |
![]() |
AS-X40 Series Speed Controller Elbow Type (Metal Body) | AS |
![]() |
AS-X506 Series Heat Resistant Elbow Style Speed Controller | AS |
![]() |
AS-X221 Series Heat Resistant In-line Style Speed Controller | AS |
![]() |
AS-FSGA Series Compact Scale Speed Controller With Indicator Stainless Steel Series In-line Type | AS-FSA |
![]() |
AS-FSA Series Compact Scale Speed Controller In-line Type | AS-FSA |
![]() |
AS-FSA Series Compact Scale Speed Controller Elbow Type/Universal Type Body Size M5X0.8/10-32UNF | AS-FSA |
![]() |
AS-FSA Series Compact Scale Speed Controller Elbow Type/Universal Type Body Size 1/8,1/4,3/8,1/2 | AS-FSA |
![]() |
AS-FSGA Series Compact Scale Speed Controller With Indicator Stainless Steel Series Elbow Type/Universal Type Body Size M5X0.8/10-32UNF | AS-FSA |
![]() |
AS-FSGA Series Compact Scale Speed Controller With Indicator Stainless Steel Series Elbow Type/Universal Type Body Size 1/8,1/4,3/8,1/2 | AS-FSA |
![]() |
AS-FSMA/FSCA Series Compact Scale Speed Controller Elbow Type/Universal Type Body Size 1/8,1/4 | AS-FSMA/FSCA |
![]() |
AS-FSMA/FSCA Series Compact Scale Speed Controller Elbow Type/Universal Type Body Size M5X0.8/10-32UNF | AS-FSMA/FSCA |
![]() |
AS-X1000 Series Speed Controller With Improved Weather Resistance In-line Type | AS |
![]() |
ASN2-A Series Metering Valve With Silencer Push-lock Type | ASN2 |