![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AS-FS Series Speed Controller With Indicator Elbow Type/Universal Type Body Size 1
●Stainless steel type
●The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
The value can be controlled with the indicator window.
●Larger push-lock type knob
●Improved reproducibility of flow rate
●Easier to insert and remove tubes
●Available with a restrictor (Made to order: -X214, -X21)
●The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
The value can be controlled with the indicator window.
●Larger push-lock type knob
●Improved reproducibility of flow rate
●Easier to insert and remove tubes
●Available with a restrictor (Made to order: -X214, -X21)
Field | Value | Value Details |
---|---|---|
Body Size | 1 | M5X0.8,10-32UNF |
Type | 2 | Elbow |
Control Type | 0 | Meter-out |
Indicator Window Direction | - | 0° |
Port Size | M5 | M5X0.8 |
Width Across Flats (H) | - | 9 mm |
Applicable Tubing O.D. | 06 | Φ6 mm |
Made To Order | - | Standard |