![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AS Series Speed Controller With One-touch Fitting Elbow Type
●Contributes to the "reduction of man-hours" and "reduction of setting errors" by
controlling the flow rate value.
The value can be controlled with the scale window.
●Larger push-lock type handle
●Improved repeatability of the flow rate
●Improved inser
controlling the flow rate value.
The value can be controlled with the scale window.
●Larger push-lock type handle
●Improved repeatability of the flow rate
●Improved inser
Field | Value | Value Details |
---|---|---|
Body Size | 1 | M3·M5 Standard |
Type | 2 | Elbow |
Control Type | 0 | Meter-out |
Thread Type | - | Metric Thread(M3,M5),Unified Thread(10-32 UNF),R |
Port Size | M3 | M3 x 0.5 |
Applicable Tubing O.D. | 04 | Φ4 mm |
Option | - | None |
Made To Order | - | Standard |
Lock Nut Option | - | Hexagon Lock Nut |