![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ARP20-40 Series Modular Type, Direct Operated Precision Regulator
●Setting sensitivity: 0.2% F.S. or less
●Energy saving, reduces air consumption 80% (SMC comparison)
●Repeatability: ±1% F.S. or less (or ±3 kPa or less)
●With backflow function (ARP20K/30K/40K)
Can be mounted between a solenoid valve and a cylinder
●Energy saving, reduces air consumption 80% (SMC comparison)
●Repeatability: ±1% F.S. or less (or ±3 kPa or less)
●With backflow function (ARP20K/30K/40K)
Can be mounted between a solenoid valve and a cylinder
Field | Value | Value Details |
---|---|---|
Body Size | 30 | Body Size |
With Backflow Function | - | Without Backflow Function |
Thread Type | - | Rc |
Port Size | 02 | 1/4 |
Option a | B | With Bracket |
Option b | - | Without Pressure Gauge,Without Set Nut |
Semi-Standard a | - | 0.005 to 0.4 MPa setting |
Semi-Standard b | - | Flow Direction: Left to Right, With Drain Cock, Name Plate and Caution Plate For Bowl In Imperial Units: MPa |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | AR20KP-020AS | Check Valve Assembly |
- | ARP30P-330AS | Valve Assembly |
- | ARP30P-050AS | Valve Guide Assembly |
- | ARP30P-151AS | Diaphragm Assembly |
- | ARP30P-270AS | Bracket Assembly |