![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ARM5S Series Regulator, Single Unit Type
●Width: 14 mm
●Can select two kinds of mountings
Direct mounting and DIN rail mounting
●Standard model equipped with backflow function
●Can select a variety of One-touch fitting sizes
●Can select two kinds of mountings
Direct mounting and DIN rail mounting
●Standard model equipped with backflow function
●Can select a variety of One-touch fitting sizes
Field | Value | Value Details |
---|---|---|
Regulator Mounting | A | Direct Mount |
IN/OUT Fitting Type | 06 | IN Side:Straight φ4 OUT Side:Straight φ4 |
Accessory | A | With Pressure Display |
Semi-standard Specifications | - | None |
Unit Representation | - | Name Plate And Pressure Gauge In Imperial Units: Mpa |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
136010 | Replacement Parts Clip |
![]() |
G14-8-JA | Pressure Gauge |