![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ARM2500-3000 Series Modular Type Manifold Regulator
●A modular type that can be freely mounted on a manifold station
●Optimal for central pressure control
●Uses a one-touch lock handle
●Optimal for central pressure control
●Uses a one-touch lock handle
Field | Value | Value Details |
---|---|---|
Body Size | 2500 | Body size:2500 |
No. Of Stations | 03 | 3 Stations |
Porting Specifications | A | IN:Common IN From: end plate |
Thread Type | - | Rc |
Port Size | 02 | 1/4 |
Accessory | - | None (With plug) |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
136314 | Bracket Assembly |
![]() |
1349172 | Set Nut |
- | B220 | Bracket |
![]() |
KA00299 | O-ring |
![]() |
KA00078 | O-ring |
![]() |
KA00892 | Blanking Plate For JSY1000/3000/5000 Series |
- | JISB2401P3 | O-ring |
- | 136312 | Metal joint Assembly |
![]() |
28X25X1.5 | O-ring |
- | 136313 | Mounting bolt assembly |
![]() |
1349161A | Diaphragm Assembly |
![]() |
13639A | Valve Assembly |
![]() |
136310 | Spring |
![]() |
11.5X8.5X1.5 | O-ring |
![]() |
13636A | End Plate Assembly |
![]() |
ARM2500-A-02 | Regulator |