![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ARG20(K)-B~ARG40(K)-B Series Modular Type Regulator With Built-in Pressure Gauge (With Backflow Function Option)
●Improved visibility by mounting the pressure gauge on the top of the knob
Field | Value | Value Details |
---|---|---|
Body Size | 20 | 20 |
With Backflow Function | - | Without Backflow Function |
Pipe Thread Type | N | NPT |
Port Size | 01 | 1/8 |
Bracket | - | Without Bracket |
Mounting Angle of Pressure Gauge | G1 | 0° |
Mounting Option | - | Without Mounting Option |
Set Pressure | - | 0.05 To 0.85 Mpa Setting;X406:0.05 To 0.4 MPa Setting |
Exhaust Mechanism | - | Relieving Type |
Knob | Y | Upward |
Unit Representation | - | Name Plate And Pressure Gauge In SI Units: MPa |
Made To Order | X406 | 0.4 MPa Setting |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GB2-10AS | Pressure Gauge |