![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AR425-935 Series Pilot Operated Regulator
●Internal pilot operated style relieving type
Field | Value | Value Details |
---|---|---|
Body Size | 8 | 1 1/2 |
Regulating Pressure Range | 35 | 0.02 to 0.2MPa |
Thread Type | - | Rc |
Port Size | 14 | 1 1/2 |
Option | G | Pressure Gauges |
Semi-standard Specifications | - | Flow Direction: Left To Right |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
132572A | Valve Assembly |
- | 132581A | Diaphragm Assembly |
- | 132586A | Exhaust Valve Assembly |
![]() |
132653A | Valve Assembly |
![]() |
132656 | Spring |
- | 132659A | Diaphragm Assembly |
![]() |
132713 | Spring |
![]() |
132752A | Valve Assembly |
- | 13275A | Diaphragm Assembly |
![]() |
132829A | Valve Assembly |
- | 13285A | Diaphragm Assembly |
![]() |
13289 | Spring |
![]() |
13414 | Handle |
![]() |
135025 | Spring |
![]() |
135053 | Spring |
![]() |
135211 | Spring |
- | B24P | Bracket |
- | B25P | Bracket |
![]() |
G46-10-02 | Round Type Pressure Gauge |
![]() |
G46-10-N02 | Round Type Pressure Gauge |
![]() |
G46-2-02 | Round Type Pressure Gauge |
![]() |
G46-2-N02 | Round Type Pressure Gauge |