![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 3/2025, replacement series:AR20-AR40-D →New Series |
Specifications: AR10-AR40-A Series Modular Type Regulators
●Energy saving regulator Pressure drop: Max. 50% improvement
Field | Value | Value Details |
---|---|---|
Body Size | 40 | Body Size |
Thread Type | - | Metric Thread (M5)/Rc |
Port Size | 04 | 1/2 |
Option a | - | Without Mounting Option |
Option b | G | Round Type Pressure Gauge (Without Limit Indicator)/(With Limit Indicator) |
Semi-Standard a | - | 0.05 To 0.7 MPa Setting;X406:0.05 To 0.4 MPa Setting |
Semi-Standard b | - | Relieving Type,Flow Direction: Left to Right,Downward,Name Plate And Pressure Gauge In Imperial Units: MPa |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | AR42P-060AS | Valve Assembly |
- | AR42P-150AS | Diaphragm Assembly |
- | AR42P-050AS | Valve Guide Assembly |
![]() |
G46-10-01 | Round Type Pressure Gauge |