![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 12/2014, replacement series:AR20K-AR60K-B →New Series |
Specifications: AR10-60 Series Modular Type, Regulators (With Backflow Function Option)
※ Production of AR20, 25, 30, 40 and 40-06 has been discontinued in May
2013. Please select AR20, 25, 30, 40 and 40-06-A
2013. Please select AR20, 25, 30, 40 and 40-06-A
Field | Value | Value Details |
---|---|---|
Body Size | 40 | Body Size |
With Backflow Function | - | Without Backflow Function |
Thread Type | - | Metric Thread (M5)/Rc |
Port Size | 04 | 1/2 |
Option a | - | Without Auto Drain |
Option b | - | Without Pressure Gauge,Without Set Nut |
Semi-Standard a | - | 0.05 to 0.85 MPa Setting, Polycarbonate bowl;X406:0.05 To 0.4MPa Setting;X425:0.1 To 1.7MPa Setting |
Semi-Standard b | - | Drain Guide 1/8 or 1/4, Relieving Type, Name Plate, Flow Direction: Left to Right, Caution Plate For Bowl And Pressure Gauge In Imperial Units: Mpa |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
131329 | Valve Guide Assembly |
- | 131368 | Bush Assembly |
- | AR10P-090S | Valve |
- | AR10P-150AS | Diaphragm Assembly |
- | AR10P-260S | Set Nut |
- | AR10P-270AS | Bracket Assembly |
- | AR20KP-020AS | Check Valve Assembly |
- | AR20P-050AS | Valve Guide Assembly |
- | AR20P-150AS | Diaphragm Assembly |
![]() |
AR20P-260S | Set Nut |
- | AR20P-270AS | Bracket Assembly |
- | AR20P-410AS | Valve Assembly |
- | AR20P-410S | Valve |
- | AR20P-580AS | Handle Cover |
- | AR25P-050AS | Valve Guide Assembly |
- | AR25P-150AS | Diaphragm Assembly |
![]() |
AR25P-260S | Set Nut |
- | AR25P-270AS | Bracket Assembly |
- | AR25P-410AS | Valve Assembly |
- | AR25P-410S | Valve |
- | AR25P-580AS | Handle Cover |
- | AR30P-050AS | Valve Guide Assembly |
- | AR30P-150AS | Diaphragm Assembly |
![]() |
AR30P-260S | Set Nut |
![]() |
AR30P-270AS | Bracket Assembly |
- | AR30P-410AS | Valve Assembly |
- | AR30P-410S | Valve |
- | AR30P-580AS | Handle Cover |
- | AR40P-050AS | Valve Guide Assembly |
- | AR40P-150AS | Diaphragm Assembly |
![]() |
AR40P-260S | Set Nut |
![]() |
AR40P-270AS | Bracket Assembly |
- | AR40P-410AS | Valve Assembly |
- | AR40P-410S | Valve |
- | AR40P-440AS | Valve Assembly |
- | AR40P-580AS | Handle Cover |
- | AR50P-050AS | Valve Guide Assembly |
- | AR50P-150AS | Diaphragm Assembly |
- | AR50P-270AS | Bracket Assembly |
- | AR50P-410AS | Valve Assembly |
- | AR50P-410S | Valve |
- | AR60P-050AS | Valve Guide Assembly |
- | AR60P-410AS | Valve Assembly |
- | AR60P-410S | Valve |
![]() |
G36-10-01-L | With Color Zone Limit Indicator |
![]() |
G36-10-N01 | Round Type Pressure Gauge |
![]() |
G36-10-N01-L | With Color Zone Limit Indicator |
![]() |
G36-2-01 | Round Type Pressure Gauge |
![]() |
G36-2-01-L | Round Type Pressure Gauge |
![]() |
G36-2-N01 | Round Type Pressure Gauge |
![]() |
G36-2-N01-L | Round Type Pressure Gauge |
![]() |
G46-10-02 | Round Type Pressure Gauge |
![]() |
G46-10-02-L | Round Type Pressure Gauge |
![]() |
G46-10-N02 | Round Type Pressure Gauge |
![]() |
G46-10-N02-L | Round Type Pressure Gauge |
![]() |
G46-2-02 | Round Type Pressure Gauge |
![]() |
G46-2-02-L | Round Type Pressure Gauge |
![]() |
G46-2-N02 | Round Type Pressure Gauge |
![]() |
G46-2-N02-L | Round Type Pressure Gauge |
![]() |
GC3-10AS | Square Embedded Type Pressure Gauge |
![]() |
GC3-2AS | Square Embedded Type Pressure Gauge |
![]() |
GC3P-010AS | Pressure Gauge Cover |
- | KSYP-13 | Seal |
- | M3X0.5X7 | Mounting Screws |
![]() |
ZS-32-A | Wire With Connector |