![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AR20(K)-D~AR60(K)-D Series Regulator (With Backflow Function Option)
●Easy to handle
Easy to hold when unlocked
●Selection of pressure gauges
Square embedded type pressure gauge, Round type pressure gauge,Digital pressure switch
●Interchangeability is maintained
The mounting pitch for panel mounting is interchangeable between
AR(K) and AR(K)-B, and AW(K) and AW(K)-B
Brackets and set nuts are common to existing and new products
Easy to hold when unlocked
●Selection of pressure gauges
Square embedded type pressure gauge, Round type pressure gauge,Digital pressure switch
●Interchangeability is maintained
The mounting pitch for panel mounting is interchangeable between
AR(K) and AR(K)-B, and AW(K) and AW(K)-B
Brackets and set nuts are common to existing and new products
Field | Value | Value Details |
---|---|---|
Body Size | 20 | 20 |
With Backflow Function | - | Without Backflow Function |
Pipe Thread Type | - | Rc |
Port Size | 02 | 1/4 |
Bracket | B | With Bracket |
Digital Pressure Switch | - | Without Digital Pressure Switch |
Pressure Gauge/Mounting Option | G | Round Type Pressure Gauge (With Limit Indicator),Without Mounting Option |
Set Pressure | - | 0.05 To 0.85 Mpa Setting;X406:0.05 To 0.4 MPa Setting |
Exhaust Mechanism | - | Relieving Type |
Flow Direction | - | Flow Direction:Left To Right |
Knob | - | Downward |
Unit Representation | - | Unit On Product Label:MPa;Pressure Gauge In SI Units:MPa |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | AR24P-060AS | Valve Assembly |
![]() |
G36-10-01 | Round Type Pressure Gauge |
- | AR23P-270AS | Bracket Assembly |
- | AR24P-150AS | Diaphragm Assembly |
- | AR24P-050AS | Valve Guide Assembly |