![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AMK Series Activated Carbon Filter
●With clogging switch (Excludes the AMK)[New]
●An element service indicator has been added. (Excludes the AMK)
●Compressed air purity class: ISO 8573
●Weight reduced by 50%
AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
●Face-to-face and depth dimensions reduced by 30%
●The increased air flow capacity due to a reduced pressure drop contributes to energy saving.
Flow capacity increased by 50%
Pressure drop reduced by up to 50%
●An element service indicator has been added. (Excludes the AMK)
●Compressed air purity class: ISO 8573
●Weight reduced by 50%
AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
●Face-to-face and depth dimensions reduced by 30%
●The increased air flow capacity due to a reduced pressure drop contributes to energy saving.
Flow capacity increased by 50%
Pressure drop reduced by up to 50%
Field | Value | Value Details |
---|---|---|
Body Size | 40 | 40 |
Thread Type | F | G |
Port Size | 04 | 1/2 |
Bracket | B | With Bracket |
Bowl | - | Polycarbonate Bowl |
Flow Direction | - | Flow Direction:Left To Right |
Pressure Unit | - | Name Plate And Caution Plate In Imperial Units: Mpa/°C |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
Y400-D | Spacer |
![]() |
Y400T-D | Spacer With Bracket |
- | AMK44P-060AS | Element |
![]() |
C42FP-260S | Bowl O-ring |
![]() |
Y420P-050S | Spacer Paking |
![]() |
AF44P-070AS | Bracket Assembly |
- | C4SK-D | Bowl Assembly |