![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AMK Series Activated Carbon Filter
●Modular connection type
●Compressed air purity class: ISO 8573
●Face-to-face and depth dimensions reduced by 30%
●Weight reduced by 50%
AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
●Flow capacity increased by 50%
●No tools are required.
Easy replacement of the element
●Transparent bowl guard (2-layer construction)
●Color-identifiable elements
●With element service indicator
●With clogging switch/With element service indicator
●Compressed air purity class: ISO 8573
●Face-to-face and depth dimensions reduced by 30%
●Weight reduced by 50%
AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
●Flow capacity increased by 50%
●No tools are required.
Easy replacement of the element
●Transparent bowl guard (2-layer construction)
●Color-identifiable elements
●With element service indicator
●With clogging switch/With element service indicator
Field | Value | Value Details |
---|---|---|
Body Size | 30 | 30 |
Thread Type | - | Rc |
Port Size | 03 | 3/8 |
Bracket | B | With Bracket |
Bowl | - | Polycarbonate Bowl |
Flow Direction | - | Flow Direction:Left To Right |
Pressure Unit | - | Name Plate And Caution Plate In Imperial Units: Mpa/°C |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
Y300-D | Spacer |
![]() |
Y300T-D | Spacer With Bracket |
- | AMK34P-060AS | Element |
![]() |
C32FP-260S | Bowl O-ring |
![]() |
Y320P-050S | Spacer Paking |
![]() |
AF34P-070AS | Bracket Assembly |
- | C3SK-D | Bowl Assembly |