![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AMH Series Micro Mist Separator With Pre-filter Size:150~550
●Integrates Series AM and Series AMD to achieve a reduction in
installation space and to reduce piping installation labor and costs
●Can separate and remove aerosol state oil mist and remove carbon or
dust of 0.01 μm or larger
●Should be used as a prefilter of compressed air for precision instruments
or clean room requiring high levels of clean air
installation space and to reduce piping installation labor and costs
●Can separate and remove aerosol state oil mist and remove carbon or
dust of 0.01 μm or larger
●Should be used as a prefilter of compressed air for precision instruments
or clean room requiring high levels of clean air
Field | Value | Value Details |
---|---|---|
Size | 350 | 350 |
Thread Type | - | Rc |
Port Size | 04 | 1/2 |
Accessory | B | Bracket |
Auto Drain | C | N.C.(Normally Closed) Drain Port Is Closed When Pressure Is Not Applied |
Rubber Material | - | Standard |
Fluid | - | Standard |
Drain Guide | - | - |
Flow Direction | - | Flow Direction: Left To Right |
Pressure Switch、Element Service Indicator | - | Standard |
Grease | - | Standard |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AM-BM103 | Bracket Assembly |
- | AMH-EL350 | Element |
- | AMH-EL350-F | Element |
![]() |
Y400-A | Spacer |
![]() |
Y420P-050S | Spacer Paking |
- | AM-SA003 | Drain Guide |
![]() |
AM-SA040 | Drain Guide |
![]() |
AD53PA-D | Auto Drain |
![]() |
NAD53PA-D | Auto Drain |