![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AMG Series Water Separator Size:150~550
●Compressed air without water can be obtained
●Water drop removal ratio: 99%
●Water drop removal ratio: 99%
Field | Value | Value Details |
---|---|---|
Size | 450 | 450 |
Thread Type | - | Rc |
Port Size | 04 | 1/2 |
Accessory | - | - |
Auto Drain | D | N.O.(Normally Open) Drain Port Is Open When Pressure Is Not Applied |
Rubber Material | - | Standard |
Fluid | - | Standard |
Drain Guide | - | - |
Flow Direction | - | Flow Direction: Left To Right |
Grease | - | Standard |
Made To Order | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AM-BM104 | Bracket Assembly |
- | AMG-EL450 | Element Assembly |
- | AMG-EL450-F | Element Assembly |
![]() |
Y500-A | Spacer |
![]() |
Y520P-050S | Spacer Paking |
![]() |
AM-SA040 | Drain Guide |
![]() |
AD43PA-D | Auto Drain |
![]() |
NAD43PA-D | Auto Drain |