![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AME Series Super Mist Separator Size:150~550
●Can separate and absorb aerosol state fine oil particles and change the
oil lubricating compressed air to oilless equivalent air
●Should be applied for filtration of compressed air requiring a high degree
cleanliness such as the compressed air for coating lines, for clean rooms
and for equipment that must avoid oils
oil lubricating compressed air to oilless equivalent air
●Should be applied for filtration of compressed air requiring a high degree
cleanliness such as the compressed air for coating lines, for clean rooms
and for equipment that must avoid oils
Field | Value | Value Details |
---|---|---|
Size | 450 | 450 |
Thread Type | - | Rc |
Port Size | 04 | 1/2 |
Accessory | - | - |
Rubber Material | - | Standard |
Fluid | - | Standard |
Flow Direction | - | Flow Direction: Left To Right |
Grease | - | Standard |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
Y500-A | Spacer |
![]() |
Y520P-050S | Spacer Paking |
![]() |
AME-EL450 | Element |
![]() |
AM-SA039 | Drain Cock |
![]() |
AM-SA039-1 | Drain Cock |
![]() |
AM-SA039-2 | Drain Cock |
![]() |
AM-SA039-3 | Drain Cock |