![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AMD Series Micro Mist Separator Size:650,850
●Can separate and remove aerosol state oil mist and remove carbon or
dust of 0.01 μm or larger
●Should be used as a prefilter of compressed air for precision instruments
or clean room requiring high levels of clean air
dust of 0.01 μm or larger
●Should be used as a prefilter of compressed air for precision instruments
or clean room requiring high levels of clean air
Field | Value | Value Details |
---|---|---|
Size | 850 | 850 |
Thread Type | - | Rc |
Port Size | 20 | 2 |
Accessory | - | None |
Auto Drain | D | N.O.(Normally Open) Drain Port Is Open When Pressure Is Not Applied |
Drain Guide | - | - |
Flow Direction | - | Flow Direction: Left To Right |
Element Service Indicator | T | With Element Service Indicator |
Made To Order | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | BM57 | Bracket Assembly |
![]() |
AMD-EL850 | Element |
![]() |
AD34PA-D | Auto Drain |
![]() |
EAD34PA-D | Auto Drain |
![]() |
NAD34PA-D | Auto Drain |
- | AM-SA005 | Auto Drain Replacement Jig |
- | AM-SA004 | Ball Valve Set |
- | IDF-AP609 | Piping Adapter |