![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AMD Series Micro Mist Separator Size:70D~90D
●Compressed Air Purity Class: ISO 8573
●Increase in an air flow capacity due to lower pressure drop contributing to energy saving
Flow capacity: 14.5 m3/min (ANR)
Increased by up to 20% compared with the current model
Pressure drop: 5 kPa or less
●Lightweight: Max. 52% lighter (10.5kg→5.0kg)
Light body weight to thinner stainless steel bowl
●Space-saving design, Labor-saving in piping
●The AFF series main line filter removes both water droplets and solid particles.
A separate filter for removing water droplets (water separator, AMG series) is not necessary any more. Space and piping work are reduced
●Easier replacement of the element
●Stopper function prevents the bowl from falling
●Increase in an air flow capacity due to lower pressure drop contributing to energy saving
Flow capacity: 14.5 m3/min (ANR)
Increased by up to 20% compared with the current model
Pressure drop: 5 kPa or less
●Lightweight: Max. 52% lighter (10.5kg→5.0kg)
Light body weight to thinner stainless steel bowl
●Space-saving design, Labor-saving in piping
●The AFF series main line filter removes both water droplets and solid particles.
A separate filter for removing water droplets (water separator, AMG series) is not necessary any more. Space and piping work are reduced
●Easier replacement of the element
●Stopper function prevents the bowl from falling
Field | Value | Value Details |
---|---|---|
Body Size | 70D | Flow Capacity:7 m3/min (ANR) |
Thread Type | F | G |
Port Size | 10 | 1 |
Option | - | Description: Auto Drain;Max. Operating Pressure: 1.0 MPa |
Accessory | B | Bracket |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AM-BM70D | Bracket |
![]() |
AMD-EL70D | Element |
- | AM-SA072 | Element Service Indicator |
![]() |
AD43PA-D | Auto Drain |
![]() |
NAD43PA-D | Auto Drain |