![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AMD-D Series Micro Mist Separator Compressed Air Purity Class: ISO8573
●Compressed Air Purity Class: ISO 8573
●Weight reduced by 50%
AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
●Face-to-face and depth dimensions reduced by 30%
●Increased air flow capacity due to lower pressure drop which contributes to energy saving
Capacity line: 50% increase
●Transparent bowl guard (Double layer design)
●No tools are required
Easier replacement of the element
●An end cap with slits is used for the element
●Weight reduced by 50%
AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
●Face-to-face and depth dimensions reduced by 30%
●Increased air flow capacity due to lower pressure drop which contributes to energy saving
Capacity line: 50% increase
●Transparent bowl guard (Double layer design)
●No tools are required
Easier replacement of the element
●An end cap with slits is used for the element
Field | Value | Value Details |
---|---|---|
Body Size | 40 | 40 |
Thread Type | - | Rc |
Port Size | 04 | 1/2 |
Bracket | - | Without Mounting Option |
Float Type Auto Drain | C | N.C. (Normally Closed) |
Bowl | - | Polycarbonate Bowl |
Drain Port Option a | - | With Drain Cock |
Indicator | L | With Element Service Indicator |
Flow Direction | - | Flow Direction: Left To Right |
Drain Port Option b | - | Drain Cock Without Barb Fitting |
Unit | - | Name Plate And Caution Plate For Bowl In SI Units: MPa |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
Y400-D | Spacer |
![]() |
Y400T-D | Spacer With Bracket |
- | AMD44P-060AS | Replacement Parts Element |
![]() |
C42FP-260S | Bowl O-ring |
![]() |
Y420P-050S | Spacer Paking |
- | AD47-D | Bowl Assembly |