![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AMD Series Micro Mist Separator Size:150~550
●Can separate and remove aerosol state oil mist and remove carbon or
dust of 0.01 μm or larger
●Should be used as a prefilter of compressed air for precision instruments
or clean room requiring high levels of clean air
dust of 0.01 μm or larger
●Should be used as a prefilter of compressed air for precision instruments
or clean room requiring high levels of clean air
Field | Value | Value Details |
---|---|---|
Size | 150 | 150 |
Thread Type | - | Rc |
Port Size | 02 | 1/4 |
Accessory | - | - |
Auto Drain | D | N.O.(Normally Open) Drain Port Is Open When Pressure Is Not Applied |
Rubber Material | - | Standard |
Fluid | - | Standard |
Drain Guide | - | - |
Flow Direction | - | Flow Direction: Left To Right |
Pressure Switch、Element Service Indicator | - | - |
Grease | - | Standard |
Made To Order | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AM-BM101 | Bracket Assembly |
![]() |
AMD-EL150 | Element |
![]() |
AMD-EL150-F | Element |
![]() |
Y200-A | Spacer |
![]() |
Y220P-050S | Spacer Paking |
- | AM-SA003 | Drain Guide |
![]() |
AM-SA040 | Drain Guide |
![]() |
AD43PA-D | Auto Drain |
![]() |
NAD43PA-D | Auto Drain |