![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AM-D Series Mist Separator Compressed Air Purity Class: ISO8573
●Compressed Air Purity Class: ISO 8573
●Weight reduced by 50%
AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
●Face-to-face and depth dimensions reduced by 30%
●Increased air flow capacity due to lower pressure drop which contributes to energy saving
Capacity line: 50% increase
●Transparent bowl guard (Double layer design)
●No tools are required
Easier replacement of the element
●An end cap with slits is used for the element
●Weight reduced by 50%
AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
●Face-to-face and depth dimensions reduced by 30%
●Increased air flow capacity due to lower pressure drop which contributes to energy saving
Capacity line: 50% increase
●Transparent bowl guard (Double layer design)
●No tools are required
Easier replacement of the element
●An end cap with slits is used for the element
Field | Value | Value Details |
---|---|---|
Body Size | 60 | 60 |
Thread Type | - | Rc |
Port Size | 10 | 1 |
Bracket | - | Without Mounting Option |
Float Type Auto Drain | D | N.O. (Normally Open) |
Bowl | - | Polycarbonate Bowl |
Drain Port Option a | - | With Drain Cock |
Indicator | - | None |
Flow Direction | - | Flow Direction: Left To Right |
Drain Port Option b | - | Drain Cock Without Barb Fitting |
Unit | - | Name Plate And Caution Plate For Bowl In SI Units: MPa |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
Y600-D | Spacer |
![]() |
Y600T-D | Spacer With Bracket |
- | AM64P-060AS | Replacement Parts Element |
![]() |
AM54P-160S | Replacement Parts Bowl Seal |
![]() |
Y620P-050S | Spacer Paking |
- | AM64P-120AS-D | Bowl Assembly |