![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AM Series Mist Separator Size:150~550
●Can separate and remove oil mist and remove solid particles such as rust
or carbon of 0.3 μm or larger
or carbon of 0.3 μm or larger
Field | Value | Value Details |
---|---|---|
Size | 150 | 150 |
Thread Type | - | Rc |
Port Size | 02 | 1/4 |
Accessory | B | Bracket |
Auto Drain | - | Without Auto Drain (With Drain Cock) |
Rubber Material | - | Standard |
Fluid | - | Standard |
Drain Guide | - | - |
Flow Direction | - | Flow Direction: Left To Right |
Pressure Switch、Element Service Indicator | - | - |
Grease | - | Standard |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AM-BM101 | Bracket Assembly |
![]() |
AM-EL150 | Element Assembly |
![]() |
AM-EL150-F | Element Assembly |
![]() |
Y200-A | Spacer |
![]() |
Y220P-050S | Spacer Paking |
![]() |
AM-SA040 | Drain Guide |
![]() |
AM-SA039 | Drain Cock |
![]() |
AM-SA039-1 | Drain Cock |
![]() |
AM-SA039-2 | Drain Cock |
![]() |
AM-SA039-3 | Drain Cock |