![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 3/2025, replacement series:AL20-AL40-D →New Series |
Specifications: AL10-AL60-A Series Modular Type Lubricators
●Better visibility & increased safety
The bowl is covered with a transparent bowl guard.
●Semi-standard specifications: 1000 cm3 tank (AL30 to AL60)
The bowl is covered with a transparent bowl guard.
●Semi-standard specifications: 1000 cm3 tank (AL30 to AL60)
Field | Value | Value Details |
---|---|---|
Body Size | 60 | Body Size |
Thread Type | - | Metric Thread (M5)/Rc |
Port Size | 10 | 1 |
Option a | - | Without Mounting Option |
Semi-Standard a | - | Polycarbonate Bowl, Lubricator Without Drain Cock |
Semi-Standard b | - | Flow Direction: Left to Right,Name Plate And Caution Plate: MPa |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | AL20P-080AS | Sight Dome Assembly |
- | AL42P-060AS | Lubrication Plug Assembly |
![]() |
C42FP-260S | Bowl O-ring |
![]() |
AL60P-030AS | Damper Retainer Assembly |
- | AL60P-040AS | Damper |