![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AL20-D~AL60-D Series Modular Type Lubricators
●Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
Field | Value | Value Details |
---|---|---|
Body Size | 40 | 40 |
Pipe Thread Type | F | G |
Port Size | 04 | 1/2 |
Bracket | - | Without Bracket |
Bowl/Lubricant Exhaust Port | - | Polycarbonate Bowl,Lubricator Without Drain Cock |
Flow Direction | - | Flow Direction:Left To Right |
Drain Cock | - | Without Drain Cock |
Unit | - | Unit On Product Label:MPa, °C |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | AL20P-080AS | Sight Dome Assembly |
- | AL44P-060AS | Lubrication Plug Assembly |
![]() |
AL40P-030AS | Damper Retainer Assembly |
- | AL44P-040S | Damper |
![]() |
C42FP-260S | Bowl O-ring |
- | C4SL-D | Bowl Assembly |