![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AKH Series Bushing Type Check Valve With One-touch Fittings Male connector type
Field | Value | Value Details |
---|---|---|
Applicable Tubing O.D. | 10 | Φ10 mm |
Check valve free flow direction | B | From One-touch Fitting To Male Thread |
Thread Type | - | Metric Thread(M5),Unified thread(10-32UNF),R |
Bore Size | 02 | 1/4 |
With Sealant | S | With Sealant(M5 And 10-32 UNF Types Are Not Require) |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
INA-14-47-02 | Check Valve |
![]() |
INA-14-85-02 | Check Valve |
![]() |
XTO-674-02 | Check Valve |
![]() |
XTO-674-02A | Check Valve |
![]() |
XTO-674-02E | Check Valve |
![]() |
XTO-674-02H | Check Valve |
![]() |
XTO-674-02L | Check Valve |
![]() |
XTO-674-02AE | Check Valve |
![]() |
XTO-674-02AH | Check Valve |
![]() |
XTO-674-02AL | Check Valve |
![]() |
XTO-674-02EH | Check Valve |
![]() |
XTO-674-02EL | Check Valve |
![]() |
XTO-674-02AEH | Check Valve |
![]() |
XTO-674-02AEL | Check Valve |