![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AKH Series Bushing Type Check Valve With One-touch Fittings Male connector type
Field | Value | Value Details |
---|---|---|
Applicable Tubing O.D. | 04 | Φ4 mm |
Check valve free flow direction | B | From One-touch Fitting To Male Thread |
Thread Type | - | Metric Thread(M5),Unified thread(10-32UNF),R |
Bore Size | 01 | 1/8 |
With Sealant | S | With Sealant(M5 And 10-32 UNF Types Are Not Require) |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
INA-14-290 | Check Valve |