![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AFM20-D~AFM40-D Series Modular Type Mist Separator
●Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
Field | Value | Value Details |
---|---|---|
Body Size | 40 | 40 |
Pipe Thread Type | - | Rc |
Port Size | 04 | 1/2 |
Mounting Option | - | Without Mounting Option |
Float Type Auto Drain | D | N.O.(Normally Open) Drain Port Is Open When Pressure Is Not Applied |
Bowl | - | Polycarbonate Bowl |
Drain Port Option a | - | With Drain Cock |
Indicator | - | Without Indicator |
Flow Direction | - | Flow Direction:Left To Right |
Drain Port Option b | - | With Drain Cock |
Unit Representation | - | Unit On Product Label:MPa,°C |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AFM40P-060AS | Element Assembly |
![]() |
C42FP-260S | Bowl O-ring |
![]() |
AD48-A | Float Type Auto Drain |
![]() |
AF44P-070AS | Bracket Assembly |
![]() |
C4SF-D | Bowl Assembly |