![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 3/2025, replacement series:AFM20-AFM40-D →New Series |
Specifications: AFM20-AFM40-A Series Modular Type Mist Separator
●Better visibility & increased safety
The bowl is covered with a transparent bowl guard.
●Semi-standard specifications: 1000 cm3 tank (AL30 to AL60)
The bowl is covered with a transparent bowl guard.
●Semi-standard specifications: 1000 cm3 tank (AL30 to AL60)
Field | Value | Value Details |
---|---|---|
Body Size | 40 | Body Size |
Thread Type | - | Rc |
Port Size | 04 | 1/2 |
Option a | B | With Bracket |
Option b | - | Without Auto Drain |
Semi-Standard a | - | Polycarbonate Bowl |
Semi-Standard b | - | Flow Direction: Left to Right, With Drain Cock, Name Plate and Caution Plate For Bowl In Imperial Units: MPa |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AFM40P-060AS | Element Assembly |
![]() |
C42FP-260S | Bowl O-ring |
![]() |
AF42P-050AS | Bracket Assembly |
![]() |
C4SF-A | Bowl Assembly |