![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AFJ Series Vacuum Filter
●Prevents vacuum equipment trouble!
●Nominal filtration rating: 5,40,80 μm
●Large flow capacity: 660 L/min (ANR)
●Elements can be reused by washing them.
●Water drops can be removed.
●The bowl is covered with a transparent bowl guard!
●Nominal filtration rating: 5,40,80 μm
●Large flow capacity: 660 L/min (ANR)
●Elements can be reused by washing them.
●Water drops can be removed.
●The bowl is covered with a transparent bowl guard!
Field | Value | Value Details |
---|---|---|
Body Size | 20 | 20 |
Pipe Thread Type | F | G |
Port Size | 02 | 1/4 |
Option | - | Without Mounting Option |
Nominal Filtration Rating | 40 | 40μm |
Type | S | Water Drop Removal Type |
Semi-Standard a | - | Polycarbonate Bowl |
Semi-Standard b | - | Flow Direction: Left To Right |
Semi-standard c | - | Name Plate And Caution Plate In Imperial Units: MPa/°C |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AF22P-050AS | Bracket Assembly |
![]() |
C2SJ | Polycarbonate |
![]() |
C2SJ-6 | Nylon |
![]() |
AF20P-060S | Filter Element |
- | AF22P-820S | Replacement Parts Filter Element |
- | AF22P-830S | Replacement Parts Filter Element |
![]() |
AF22P-040S | Baffle |
![]() |
C2SFP-260S | Bowl O-ring |
![]() |
AW22P-070S | Replacement Parts Seal |