![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AFF Series Main Line Filter Size:70D~90D
●Compressed Air Purity Class: ISO 8573
●Increase in an air flow capacity due to lower pressure drop contributing to energy saving
Flow capacity: 14.5 m3/min (ANR)
Increased by up to 20% compared with the current model
Pressure drop: 5 kPa or less
●Lightweight: Max. 52% lighter (10.5kg→5.0kg)
Light body weight to thinner stainless steel bowl
●Space-saving design, Labor-saving in piping
●The AFF series main line filter removes both water droplets and solid particles.
A separate filter for removing water droplets (water separator, AMG series) is not necessary any more. Space and piping work are reduced
●Easier replacement of the element
●Stopper function prevents the bowl from falling
●Increase in an air flow capacity due to lower pressure drop contributing to energy saving
Flow capacity: 14.5 m3/min (ANR)
Increased by up to 20% compared with the current model
Pressure drop: 5 kPa or less
●Lightweight: Max. 52% lighter (10.5kg→5.0kg)
Light body weight to thinner stainless steel bowl
●Space-saving design, Labor-saving in piping
●The AFF series main line filter removes both water droplets and solid particles.
A separate filter for removing water droplets (water separator, AMG series) is not necessary any more. Space and piping work are reduced
●Easier replacement of the element
●Stopper function prevents the bowl from falling
Field | Value | Value Details |
---|---|---|
Body Size | 90D | Flow Capacity:14.5 m3/min (ANR) |
Thread Type | - | Rc |
Port Size | 20 | 2 |
Option | H | Description:Auto Drain;Auto Drain:Yes;Max. Operating Pressure: 1.6 Mpa |
Accessory | - | None |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | AM-SA072 | Element Service Indicator |
- | AM-SA075 | Drain Port Spacer |
![]() |
AFF-EL90D | Replacement Parts Element |
![]() |
AD43PA-D | Auto Drain |