![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AFF Series Main Line Filter Size:2~22
●Can remove impurities such as oil, water and foreign matter in compressed
air and can improve the function of a dryer in the downstream, extend the
life of precision filter, and prevent trouble with the equipment
air and can improve the function of a dryer in the downstream, extend the
life of precision filter, and prevent trouble with the equipment
Field | Value | Value Details |
---|---|---|
Size | 8 | 8 |
Thread Type | - | Rc |
Port Size | 04 | 1/2 |
Accessory | - | None |
Auto Drain | D | N.O.(Normally Open) Drain Port Is Open When Pressure Is Not Applied |
Rubber Material | - | Standard |
Fluid | - | Standard |
Drain Guide | - | - |
Flow Direction | - | Flow Direction: Left To Right |
Pressure Switch、Element Service Indicator | T | With Element Service Indicator |
Grease | - | Standard |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AM-BM103 | Bracket Assembly |
![]() |
AFF-EL8B | Replacement Parts Element Assembly |
![]() |
AFF-EL8B-F | Replacement Parts Element Assembly |
![]() |
Y400-A | Spacer |
![]() |
Y420P-050S | Spacer Paking |
![]() |
AM-SA040 | Drain Guide |
![]() |
AD43PA-D | Auto Drain |
![]() |
NAD43PA-D | Auto Drain |