Product Part Number: Manufacture discontinued since 12/2014, replacement series:AFD20-40-A →New Series |
Specifications: AFD20-40 Series Modular Type, Micro Mist Separator
※ Production of AFD20, 30, 40 and 40-06 has been discontinued in May 2013
Please select AFD20, 30, 40 and 40-06-A
Please select AFD20, 30, 40 and 40-06-A
Field | Value | Value Details |
---|---|---|
Body Size | 40 | Body Size |
Thread Type | - | Rc |
Port Size | 04 | 1/2 |
Option a | - | None |
Option b | - | None |
Semi-Standard a | - | Polycarbonate Bowl |
Semi-Standard b | - | Flow Direction: Left to Right, With Drain Cock, Name Plate and Caution Plate For Bowl In Imperial Units: MPa |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
AD27 | Float Type Auto Drain | |
AD37 | Float Type Auto Drain | |
AD38 | Float Type Auto Drain | |
AD47 | Float Type Auto Drain | |
AD48 | Float Type Auto Drain | |
AF20P-050AS | Bracket Assembly | |
AF30P-050AS | Bracket Assembly | |
AF40P-050AS | Bracket Assembly | |
AF40P-070AS | Bracket Assembly | |
AFD20P-060AS | Element Assembly | |
AFD30P-060AS | Element Assembly | |
AFD40P-060AS | Element Assembly | |
C2SF | Bowl Assembly | |
C2SFP-260S | Bowl O-ring | |
C3SF | Bowl Assembly | |
C3SFP-260S | Bowl O-ring | |
C4SF | Bowl Assembly | |
C4SFP-260S | O-ring |