![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 3/2025, replacement series:AFD20-AFD40-D →New Series |
Specifications: AFD20-AFD40-A Series Modular Type Micro Mist Separator
●Better visibility & increased safety
The bowl is covered with a transparent bowl guard.
●Semi-standard specifications: 1000 cm3 tank (AL30 to AL60)
The bowl is covered with a transparent bowl guard.
●Semi-standard specifications: 1000 cm3 tank (AL30 to AL60)
Field | Value | Value Details |
---|---|---|
Body Size | 40 | Body Size |
Thread Type | - | Rc |
Port Size | 02 | 1/4 |
Option a | B | With Bracket |
Option b | - | Without Auto Drain |
Semi-Standard a | - | Polycarbonate Bowl |
Semi-Standard b | J | Drain Guide 1/8 or 1/4, Relieving Type, Flow Direction: Left to Right, Name Plate And Caution Plate For Bowl In Imperial Units: MPa |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AFD40P-060AS | Element Assembly |
![]() |
C42FP-260S | Bowl O-ring |
![]() |
AF42P-050AS | Bracket Assembly |