![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AF800/900 Series Large Flow Air Filter
Field | Value | Value Details |
---|---|---|
Body Size | 8 | 1 1/2 |
Auto Drain | 11 | Float Type Auto Drain (N.O.) |
Thread Type | - | Rc |
Port Size | 14 | 1 1/2 |
Semi-Standard a | - | None |
Semi-Standard b | - | None |
Semi-standard c | - | 5μm |
Semi-standard d | - | None |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
11217 | Element Seal |
![]() |
112310 | Element Seal |
![]() |
113136 | O-ring |
![]() |
11344 | Baffle |
![]() |
11345-100B | Bronze Element |
![]() |
11345-100S | Stainless Steel Element |
![]() |
11345-10B | Bronze Element |
![]() |
11345-10S | Stainless Steel Element |
![]() |
11345-20B | Bronze Element |
![]() |
11345-20S | Stainless Steel Element |
![]() |
11345-2B | Bronze Element |
![]() |
11345-2S | Stainless Steel Element |
![]() |
11345-40B | Bronze Element |
![]() |
11345-40S | Stainless Steel Element |
![]() |
11345-5B | Bronze Element |
![]() |
11345-5S | Stainless Steel Element |
![]() |
11345-70B | Bronze Element |
![]() |
11345-70S | Stainless Steel Element |
- | 11346 | Deflector |
- | 113466 | Spacer |
![]() |
11352-100B | Bronze Element |
![]() |
11352-100S | Stainless Steel Element |
![]() |
11352-10B | Bronze Element |
![]() |
11352-10S | Stainless Steel Element |
![]() |
11352-20B | Bronze Element |
![]() |
11352-20S | Stainless Steel Element |
![]() |
11352-2B | Bronze Element |
![]() |
11352-2S | Stainless Steel Element |
![]() |
11352-40B | Bronze Element |
![]() |
11352-40S | Stainless Steel Element |
![]() |
11352-5B | Bronze Element |
![]() |
11352-5S | Stainless Steel Element |
![]() |
11352-70B | Bronze Element |
![]() |
11352-70S | Stainless Steel Element |
![]() |
11354 | Baffle |
- | 11355 | Deflector |
![]() |
630332 | O-ring |
![]() |
AD47 | Float Type Auto Drain |
![]() |
AD48-6 | Auto Drain |
![]() |
C4LF-8 | Bowl Assembly |
![]() |
C4SF | Bowl Assembly |
![]() |
C4SF-2 | Bowl Assembly |
![]() |
C4SF-6 | Bowl Assembly |
![]() |
C4SFP-260S | O-ring |
![]() |
C4SF-X401 | Bowl Assembly |
![]() |
JISB2401G130 | O-ring |