![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AF20-D~AF60-D Series Air Filter
●Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
●No tools are required.
Easier replacement of the element
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
●No tools are required.
Easier replacement of the element
Field | Value | Value Details |
---|---|---|
Body Size | 20 | 20 |
Pipe Thread Type | - | Rc |
Port Size | 02 | 1/4 |
Bracket | B | With Bracket |
Float Type Auto Drain | C | N.C.(Normally Closed) Drain Port Is Closed When Pressure Is Not Applied |
Bowl | - | Polycarbonate Bowl |
Drain Port Option a | - | With Drain Cock |
Indicator | - | Without Indicator |
Flow Direction | - | Flow Direction:Left To Right |
Drain Port Option b | - | Drain Cock Without Barb Fitting |
Unit | - | Unit On Product Label:MPa,°C |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AF20P-060S | Filter Element |
- | AF24P-040S | Baffle |
![]() |
C2SFP-260S | Bowl O-ring |
![]() |
AF24P-070AS | Bracket Assembly |
- | AD27-D | Bowl Assembly |