![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AD402-A Series Auto Drain Valve
●Higher resistance to foreign matter
●Increase in condensate discharge
Drain discharge: Max.100 cm3/cycle (3 times compared with the current model)
●Better environmental resistance: Transparent bowl guard can protect the inner bowl!
●Better visibility: 360°
●Reduced the weight by 22%
●Reduced required maintenance space
●Easier maintenance
One-touch mounting and removal of the bowl is possible without using a tool
●Bowl material can be selected according to the operating environments
●Increase in condensate discharge
Drain discharge: Max.100 cm3/cycle (3 times compared with the current model)
●Better environmental resistance: Transparent bowl guard can protect the inner bowl!
●Better visibility: 360°
●Reduced the weight by 22%
●Reduced required maintenance space
●Easier maintenance
One-touch mounting and removal of the bowl is possible without using a tool
●Bowl material can be selected according to the operating environments
Field | Value | Value Details |
---|---|---|
Piping Direction | - | Vertical Piping |
Thread Type | - | Rc |
Port Size | 04 | 1/2 |
Auto Drain Type | D | N.O.(Normally Open),Drain Port Is Open When Pressure Is Not Applied |
Bowl | - | Polycarbonate Bowl |
Flow Direction | - | IN Port: Left Side |
Valve | V | With Bleed Valve |
Pressure Unit | - | Name Plate And Caution Plate For Bowl In SI Units |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AD52-A | Bowl |