![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 3/2025, replacement series:AC20-AC40-D →New Series |
Specifications: AC20-AC60-B Series Air Combination:Air Filter+Regulators+Lubricator
●Made to order added [New]
●Better visibility & environmental resistance
●Easy replacement of the element
The element and the bowl are in one piece.
Replacement can be done in hand.
●Reduced required maintenance space: Max.46% reduction
●Regulator: Set pressure 0.05 to 0.85 Mpa setting, 0.02 to 0.2 Mpa setting
●Selection of pressure gauges
Square embedded type pressure gauge, Round type pressure gauge,Digital pressure switch
●Better visibility & environmental resistance
●Easy replacement of the element
The element and the bowl are in one piece.
Replacement can be done in hand.
●Reduced required maintenance space: Max.46% reduction
●Regulator: Set pressure 0.05 to 0.85 Mpa setting, 0.02 to 0.2 Mpa setting
●Selection of pressure gauges
Square embedded type pressure gauge, Round type pressure gauge,Digital pressure switch
Field | Value | Value Details |
---|---|---|
Body Size | 50 | Body Size |
Thread Type | - | Rc |
Port Size | 06 | 3/4 |
Option a | D | Float Type Auto Drain N.O.(Normally Open)Drain Port Is Open When Pressure Is Not Applied |
Option b | G | Round Type Pressure Gauge (With Limit Indicator) |
Attechment | - | Without Attachment |
Semi-Standard a | - | 0.05 to 0.85 MPa Setting, Polycarbonate Bowl, Lubricator Without Drain Cock |
Semi-Standard b | - | With Drain Cock, Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
Y620P-050S | Spacer Paking |
![]() |
Y600-A | Spacer |
![]() |
Y600T-A | Spacer With Bracket |
![]() |
E600-06-A | Piping Adapter |
![]() |
E600-10-A | Piping Adapter |
![]() |
G46-10-01 | Round Type Pressure Gauge |
![]() |
AD48-A | Float Type Auto Drain |