![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AC20D-D~AC40D-D Series Air Combination Filter Regulator + Mist Separator
●Modular design with uniform body style
●Better visibility & environmental resistance
●2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
●No tools are required.
Easier replacement of the element (AF-D only)
●Attachments:
Spacer: Y200-D, Y300-D, Y400-D
Spacer with bracket: Y200T-D, Y300T-D, Y400T-D
●Better visibility & environmental resistance
●2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
●No tools are required.
Easier replacement of the element (AF-D only)
●Attachments:
Spacer: Y200-D, Y300-D, Y400-D
Spacer with bracket: Y200T-D, Y300T-D, Y400T-D
Field | Value | Value Details |
---|---|---|
Body Size | 40 | 40 |
Pipe Thread Type | - | Rc |
Port Size | 04 | 1/2 |
Float Type Auto Drain | - | Without Auto Drain |
Pressure Gauge | G | Round Type Pressure Gauge (With Limit Indicator) |
Digital Pressure Switch | - | Without Digital Pressure Switch |
The Pressure Relief 3 Port Valve | - | Without The Pressure Relief 3 Port Valve |
Set Pressure | - | 0.05 To 0.85 Mpa Setting |
Bowl | - | Polycarbonate Bowl |
Drain Port Option a | - | With Drain Cock |
Exhaust Mechanism | - | Relieving Type |
Flow Direction | - | Flow Direction:Left To Right |
Drain Port Option b | - | Drain Cock Without Barb Fitting (For Φ6 X Φ4 Nylon Tube) |
Unit | - | Unit On Product Label:MPa,°C,Pressure Gauge In SI Units:MPa |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
Y400T-D | Spacer With Bracket |
![]() |
Y420P-050S | Spacer Paking |
![]() |
G46-10-01 | Round Type Pressure Gauge |