![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AC10B-AC40B-A Series Air Combination:Air Filter+Regulator
●Easy replacement of the element
The element and the bowl are in one piece. Replacement can be done in hand
●Energy saving regulator
Pressure drop: Max. 50% improvement
●Reduced required maintenance space: Max. 46% reduction
●Better visibility & safer
The bowl is covered with a transparent bowl guard
●Attachment
Spacer : Y200-A, Y300-A, Y400-A, Y500-A
Spacer with bracket : Y200T-A, Y300T-A, Y400T-A, Y500T-A
The element and the bowl are in one piece. Replacement can be done in hand
●Energy saving regulator
Pressure drop: Max. 50% improvement
●Reduced required maintenance space: Max. 46% reduction
●Better visibility & safer
The bowl is covered with a transparent bowl guard
●Attachment
Spacer : Y200-A, Y300-A, Y400-A, Y500-A
Spacer with bracket : Y200T-A, Y300T-A, Y400T-A, Y500T-A
| Field | Value | Value Details |
|---|---|---|
| Body Size | 40 | Body Size |
| Thread Type | - | Metric Thread (M5)/Rc |
| Port Size | 04 | 1/2 |
| Option a | - | Without Auto Drain |
| Option b | G | Round Type Pressure Gauge (Without Limit Indicator)/(With Limit Indicator) |
| Attechment | - | Without Attachment |
| Semi-Standard a | - | 0.05 to 0.7 MPa Setting, Polycarbonate Bowl |
| Semi-Standard b | R | With Drain Cock, Relieving Type, Flow Direction: Right to Left, Name Plate And Pressure Gauge In Imperial Units: MPa |
Related Products
| Image | Part Number | Part Name |
|---|---|---|
|
E400-02-A | Piping Adapter |
|
E400-03-A | Piping Adapter |
|
E400-04-A | Piping Adapter |
|
E400-06-A | Piping Adapter |
|
Y44-02-A | Cross Spacer |
|
Y44-03-A | Cross Spacer |
|
G46-10-01 | Round Type Pressure Gauge |
|
Y420P-050S | Spacer Paking |
|
Y400-A | Spacer |
|
Y400T-A | Spacer With Bracket |


