![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AC20B-AC60B-B Series Air Combination:Air Filter+Regulator
●Made to order added [New]
●Better visibility & environmental resistance
●Easy replacement of the element
The element and the bowl are in one piece.
Replacement can be done in hand.
●Reduced required maintenance space: Max.46% reduction
●Regulator: Set pressure 0.05 to 0.85 Mpa setting, 0.02 to 0.2 Mpa setting
●Selection of pressure gauges
Square embedded type pressure gauge, Round type pressure gauge,Digital pressure switch
●Better visibility & environmental resistance
●Easy replacement of the element
The element and the bowl are in one piece.
Replacement can be done in hand.
●Reduced required maintenance space: Max.46% reduction
●Regulator: Set pressure 0.05 to 0.85 Mpa setting, 0.02 to 0.2 Mpa setting
●Selection of pressure gauges
Square embedded type pressure gauge, Round type pressure gauge,Digital pressure switch
Field | Value | Value Details |
---|---|---|
Body Size | 40 | Body Size |
Thread Type | - | Rc |
Port Size | 04 | 1/2 |
Option a | - | Without Auto Drain |
Option b | G | Round Type Pressure Gauge (With Limit Indicator) |
Attechment | - | Without Attachment |
Semi-Standard a | - | 0.05 to 0.85 MPa Setting, Polycarbonate Bowl, Lubricator Without Drain Cock |
Semi-Standard b | J | Drain Guide 1/8 or 1/4, Relieving Type, Name Plate, Flow Direction: Left to Right, Caution Plate For Bowl And Pressure Gauge In Imperial Units: Mpa |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
E400-02-A | Piping Adapter |
![]() |
E400-03-A | Piping Adapter |
![]() |
E400-04-A | Piping Adapter |
![]() |
E400-06-A | Piping Adapter |
![]() |
G46-10-01 | Round Type Pressure Gauge |
![]() |
Y400-A | Spacer |
![]() |
Y400T-A | Spacer With Bracket |
![]() |
Y420P-050S | Spacer Paking |