![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AC20B-D~AC40B-D Series Air Combination Filter Regulator + Lubricator
●Modular design with uniform body style
●Better visibility & environmental resistance
●2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
●No tools are required.
Easier replacement of the element (AF-D only)
●Attachments:
Spacer: Y200-D, Y300-D, Y400-D
Spacer with bracket: Y200T-D, Y300T-D, Y400T-D
●Better visibility & environmental resistance
●2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
●No tools are required.
Easier replacement of the element (AF-D only)
●Attachments:
Spacer: Y200-D, Y300-D, Y400-D
Spacer with bracket: Y200T-D, Y300T-D, Y400T-D
| Field | Value | Value Details |
|---|---|---|
| Body Size | 40 | 40 |
| Pipe Thread Type | - | Rc |
| Port Size | 04 | 1/2 |
| Float Type Auto Drain | D | N.O.(Normally Open) Drain Port Is Open When Pressure Is Not Applied |
| Pressure Gauge | E | Square Embedded Type Pressure Gauge (With Limit Indicator) |
| Digital Pressure Switch | - | Without Digital Pressure Switch |
| The Pressure Relief 3 Port Valve | V1 | With The Pressure Relief 3 Port Valve,Mounting Position: V+AF+AR□K |
| Set Pressure | - | 0.05 To 0.85 Mpa Setting |
| Bowl | - | Polycarbonate Bowl |
| Filter Regulator Drain Port | - | With Drain Cock |
| Exhaust Mechanism | - | Relieving Type |
| Flow Direction | - | Flow Direction:Left To Right |
| Drain Port Option b | - | Drain Cock Without Barb Fitting (For Φ6 X Φ4 Nylon Tube) |
| Unit Representation | - | Unit On Product Label:MPa,°C,Pressure Gauge In SI Units:MPa |
Related Products
| Image | Part Number | Part Name |
|---|---|---|
|
Y400T-D | Spacer With Bracket |
|
Y420P-050S | Spacer Paking |
|
GC3-10AS-D | Pressure Gauge |


