WEB Catalog

Product Information »  WEB Catalog

Product Part Number:
AC30C-02CE1-SV-2-B

CAD Preview2D/3D CADWEB Catalog

You will need to login to use the PDF datasheet.

PDF datasheet
Specifications: AC20C-AC40C-B Series Air Combination:Air Filter+Mist Separator+Regulator
●Made to order added [New]
●Better visibility & environmental resistance
●Easy replacement of the element
  The element and the bowl are in one piece.
  Replacement can be done in hand.
●Reduced required maintenance space: Max.46% reduction
●Regulator: Set pressure 0.05 to 0.85 Mpa setting, 0.02 to 0.2 Mpa setting
●Selection of pressure gauges
  Square embedded type pressure gauge, Round type pressure gauge,Digital pressure switch
Field Value Value Details
Body Size 30 Body Size
Thread Type - Rc
Port Size 02 1/4
Option a C Float Type Auto Drain N.C.(Normally Closed)Drain Port Is Closed When Pressure Is Not Applied
Option b E1 Output: NPN Output/Electrical Entry: Wiring Bottom Entry
Attechment SV The Pressure Switch And Pressure Relief 3 Port Valve
Semi-Standard a 2 0.05 to 0.85 MPa Setting, Metal Bowl, Lubricator Without Drain Cock
Semi-Standard b - With Drain Cock, Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa


Related Products
Image Part Number Part Name
Y320P-050S Spacer Paking
Y300-A Spacer
Y300T-A Spacer With Bracket
E300-02-A Piping Adapter
E300-03-A Piping Adapter
E300-04-A Piping Adapter
Y34-01-A Cross Spacer
Y34-02-A Cross Spacer
AD37-A Float Type Auto Drain

Go Top