Product Part Number: |
Specifications: AC10-AC40-A Series Air Combination: Air Filter+Regulator+Lubricator
●Easy replacement of the element
The element and the bowl are in one piece. Replacement can be done in hand
●Energy saving regulator
Pressure drop: Max. 50% improvement
●Reduced required maintenance space: Max. 46% reduction
●Better visibility & safer
The bowl is covered with a transparent bowl guard
●Attachment
Spacer : Y200-A, Y300-A, Y400-A, Y500-A
Spacer with bracket : Y200T-A, Y300T-A, Y400T-A, Y500T-A
The element and the bowl are in one piece. Replacement can be done in hand
●Energy saving regulator
Pressure drop: Max. 50% improvement
●Reduced required maintenance space: Max. 46% reduction
●Better visibility & safer
The bowl is covered with a transparent bowl guard
●Attachment
Spacer : Y200-A, Y300-A, Y400-A, Y500-A
Spacer with bracket : Y200T-A, Y300T-A, Y400T-A, Y500T-A
Field | Value | Value Details |
---|---|---|
Body Size | 30 | Body Size |
Thread Type | - | Metric Thread (M5)/Rc |
Port Size | 03 | 3/8 |
Option a | - | Without Auto Drain |
Option b | G | Round Type Pressure Gauge (Without Limit Indicator)/(With Limit Indicator) |
Attechment | - | Without Attachment |
Semi-Standard a | - | 0.05 to 0.7 MPa Setting, Polycarbonate Bowl, Lubricator Without Drain Cock |
Semi-Standard b | - | With Drain Cock, Relieving Type, Flow Direction: Left to Right, Name Plate And Pressure Gauge In Imperial Units: MPa |
Related Products
Image | Part Number | Part Name |
---|---|---|
Y300-A | Spacer | |
Y300T-A | Spacer With Bracket | |
E300-02-A | Piping Adapter | |
E300-03-A | Piping Adapter | |
E300-04-A | Piping Adapter | |
Y34-01-A | Cross Spacer | |
Y34-02-A | Cross Spacer | |
G36-10-01 | Round Type Pressure Gauge |