![]() |
Product Part Number: Manufacture discontinued since 5/2013, replacement series:AC20-AC60-B →New Product Number |
Specifications: AC10-AC60 Series Air Combination: Air Filter+Regulator+Lubricator
※ Production of AC20, 25, 30, 40 and 40-06 has been discontinued in May
2013. Please select AC20, 25, 30, 40 and 40-06-A
2013. Please select AC20, 25, 30, 40 and 40-06-A
Field | Value | Value Details |
---|---|---|
Body Size | 30 | Body Size |
Thread Type | - | Metric Thread (M5)/Rc |
Port Size | 03 | 3/8 |
Option a | D | Float Type Auto Drain (N.O.) |
Option b | E | Square Embedded Type Pressure Gauge (With Limit Indicator) |
Attechment | V | Pressure Relief 3-port Valve |
Semi-Standard a | 3 | 0.05 to 0.85 MPa Setting, Polycarbonate Bowl, Lubricator With Drain Cock |
Semi-Standard b | - | With Drain Cock, Relieving Type, Flow Direction: Left to Right, Name Plate And Pressure Gauge In Imperial Units: MPa |