![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AC10B-AC40B-A Series Air Combination:Air Filter+Regulator
●Easy replacement of the element
The element and the bowl are in one piece. Replacement can be done in hand
●Energy saving regulator
Pressure drop: Max. 50% improvement
●Reduced required maintenance space: Max. 46% reduction
●Better visibility & safer
The bowl is covered with a transparent bowl guard
●Attachment
Spacer : Y200-A, Y300-A, Y400-A, Y500-A
Spacer with bracket : Y200T-A, Y300T-A, Y400T-A, Y500T-A
The element and the bowl are in one piece. Replacement can be done in hand
●Energy saving regulator
Pressure drop: Max. 50% improvement
●Reduced required maintenance space: Max. 46% reduction
●Better visibility & safer
The bowl is covered with a transparent bowl guard
●Attachment
Spacer : Y200-A, Y300-A, Y400-A, Y500-A
Spacer with bracket : Y200T-A, Y300T-A, Y400T-A, Y500T-A
Field | Value | Value Details |
---|---|---|
Body Size | 20 | Body Size |
Thread Type | - | Metric Thread (M5)/Rc |
Port Size | 02 | 1/4 |
Option a | - | Without Auto Drain |
Option b | M | Round Type Pressure Gauge (With Color Zone) |
Attechment | V | The Pressure Relief 3 Port Valve |
Semi-Standard a | - | 0.05 to 0.7 MPa Setting, Polycarbonate Bowl |
Semi-Standard b | - | With Drain Cock, Relieving Type, Flow Direction: Left to Right, Name Plate And Pressure Gauge In Imperial Units: MPa |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
Y220P-050S | Spacer Paking |
![]() |
Y200-A | Spacer |
![]() |
Y200T-A | Spacer With Bracket |
![]() |
E200-01-A | Piping Adapter |
![]() |
E200-02-A | Piping Adapter |
![]() |
E200-03-A | Piping Adapter |
![]() |
Y24-01-A | Cross Spacer |
![]() |
Y24-02-A | Cross Spacer |
![]() |
G36-10-01-L | With Color Zone Limit Indicator |
![]() |
VHS20-01A | The Pressure Relief 3 Port Valve |
![]() |
VHS20-02A | The Pressure Relief 3 Port Valve |