![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 3/2025, replacement series:AC20A-AC40A-D →New Series |
Specifications: AC20A-AC60A-B Series Air Combination:Filter Regulator+Lubricator
●Made to order added [New]
●Better visibility & environmental resistance
●Easy replacement of the element
The element and the bowl are in one piece.
Replacement can be done in hand.
●Reduced required maintenance space: Max.46% reduction
●Regulator: Set pressure 0.05 to 0.85 Mpa setting, 0.02 to 0.2 Mpa setting
●Selection of pressure gauges
Square embedded type pressure gauge, Round type pressure gauge,Digital pressure switch
●Better visibility & environmental resistance
●Easy replacement of the element
The element and the bowl are in one piece.
Replacement can be done in hand.
●Reduced required maintenance space: Max.46% reduction
●Regulator: Set pressure 0.05 to 0.85 Mpa setting, 0.02 to 0.2 Mpa setting
●Selection of pressure gauges
Square embedded type pressure gauge, Round type pressure gauge,Digital pressure switch
Field | Value | Value Details |
---|---|---|
Body Size | 20 | Body Size |
Thread Type | - | Rc |
Port Size | 02 | 1/4 |
Option a | - | Without Auto Drain |
Option b | E | Square Embedded Type Pressure Gauge (With Limit Indicator) |
Attechment | - | Without Attachment |
Semi-Standard a | - | 0.05 to 0.85 MPa Setting, Polycarbonate Bowl, Lubricator Without Drain Cock |
Semi-Standard b | - | With Drain Cock, Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
Y200-A | Spacer |
![]() |
Y200T-A | Spacer With Bracket |
![]() |
Y220P-050S | Spacer Paking |
![]() |
IS10M-20-A | Pressure Switch |
![]() |
E200-01-A | Piping Adapter |
![]() |
E200-02-A | Piping Adapter |
![]() |
E200-03-A | Piping Adapter |
![]() |
IS10E-2001-A | Piping Adapter Pressure Switch |
![]() |
IS10E-2002-A | Piping Adapter Pressure Switch |
- | IS10E-2003-A | null |
![]() |
Y24-01-A | Cross Spacer |
![]() |
Y24-02-A | Cross Spacer |
![]() |
GC3-10AS | Square Embedded Type Pressure Gauge |